LID + TRIM METAL STANDARD BOX FINISH STAINLESS 8/12M
Universal Floor boxes LG
Legrand
LID + TRIM METAL STANDARD BOX FINISH STAINLESS 8/12M
REF. LG-088003
1473025
EAN.
3414970754967
Lid + Trim allow the access and the connection to the power, ELV and DATA sockets included in the standard floor box, and its closure with connected cords in complete safety.To be associated with a supports kit.
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cover model | Rectangular |
---|---|
Number of device cups | 1 |
Housing material | Stainless steel |
With opening carpeting | Yes |
Depth of flooring recess | 8 mm |
Protective frame carpeting | Yes |
Colour | Grey |
Suitable for subfloor duct | Yes |
Suitable for hollow floor | Yes |
---|---|
Suitable for double floor built-in | Yes |
Suitable for wet cleaning | Yes |
Outer width | 203 mm |
Outer length | 286 mm |
Length built-in dimension | 264 mm |
Width built-in dimension | 181 mm |
Min. built-in depth | 68 mm |
Documentation
5 documents
Technical Sheet
Technical Sheet
Instruction manual
Technical Sheet
Technical Sheet
7 documents
BIM file
BIM file
BIM file
BIM file
Autocad 3D
BIM file
BIM file
1 document
Environmental profile
SELECT AN ACTION