Lid flush box metal brass 8/12M
Universal Floor boxes LG
Legrand
Lid flush box metal brass 8/12M
REF. LG-088106
1473082
EAN.
3414970755865
The lid allows the access and the connection to the power, ELV and DATA sockets included in the flush floor box, and its closure with connected cords in complete safety.To be associated with a support kit.
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cover model | Rectangular |
---|---|
Number of device cups | 0 |
Housing material | Other |
With opening carpeting | Yes |
Depth of flooring recess | 15 mm |
Protective frame carpeting | No |
Colour | Other |
Suitable for subfloor duct | No |
---|---|
Suitable for hollow floor | No |
Suitable for double floor built-in | No |
Suitable for wet cleaning | Yes |
Outer width | 177 mm |
Outer length | 260 mm |
Documentation
5 documents
Technical Sheet
Technical Sheet
Instruction manual
Technical Sheet
Technical Sheet
6 documents
BIM file
BIM file
BIM file
BIM file
BIM file
BIM file
SELECT AN ACTION