Lid flush box metal brass 12/18M
Universal Floor boxes LG
Legrand
Lid flush box metal brass 12/18M
REF. LG-088107
1473083
EAN.
3414970755889
The lid allows the access and the connection to the power, ELV and DATA sockets included in the flush floor box, and its closure with connected cords in complete safety.To be associated with a support kit.
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cover model | Rectangular |
---|---|
Number of device cups | 0 |
Housing material | Other |
With opening carpeting | Yes |
Depth of flooring recess | 15 mm |
Protective frame carpeting | No |
Colour | Other |
Suitable for subfloor duct | No |
---|---|
Suitable for hollow floor | No |
Suitable for double floor built-in | No |
Suitable for wet cleaning | Yes |
Outer width | 215 mm |
Outer length | 260 mm |
Documentation
5 documents
Technical Sheet
Technical Sheet
Instruction manual
Technical Sheet
Technical Sheet
6 documents
BIM file
BIM file
BIM file
BIM file
BIM file
BIM file
SELECT AN ACTION