DISTRIBUTION ACCESSORIES
Legrand
REF. LG-405057
1920120
EAN.
3245064050579
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of poles | 50 |
---|---|
Nominal current | 100 A |
Connection type | Without screws |
Mounting method | Other |
Number of inputs | 5 |
Number of outputs | 45 |
Suitable for solid conductors | Yes |
Suitable for stranded conductors | Yes |
Suitable for fine strand conductors | No |
Suitable for fine strand conductors without cable end sleeve | No |
Suitable for extra fine-strand conductors | No |
Suitable for extra fine-strand conductors without cable end sleeve | No |
Conductor cross section, input | 6-25 mm² |
---|---|
Conductor cross section, output | 1.5-4 mm² |
Contact safe | Yes |
Height | 30 mm |
Width | 332 mm |
Depth | 18 mm |
Degree of protection (IP) | IP2X |
Operating / setting temperature | -5-40 °C |
Storage temperature | -25-70 °C |
Type of distribution blocks | Earth |
Terminals capacity | 1.5-25 mm² |
Label space/information surface | No |
Documentation
SELECT AN ACTION