CAB 3
Legrand
REF. LG-038152
1920205
EAN.
3245060381523
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Booklet shape |
---|---|
Toothing | None |
Material | Plastic |
Core diameter | 0.8-1.4 mm |
Cable diameter | 2-3.2 mm |
Length | 5 mm |
Width | 6 mm |
---|---|
Colour | White |
Transparent | No |
With label space | Yes |
Imprint | Numbers |
Mounting method | Snap |