Nylbloc
Legrand
REF. LG-034322
1920344
EAN.
3245060343224
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of clamp positions | 1 |
---|---|
Nominal cross section | 0.75-2.5 mm² |
With operation lever | No |
Colour | Colourless |
Transparent | Yes |
Nominal voltage | 450 V |
---|---|
Nominal current | 24 A |
Suitable for solid conductors | Yes |
Suitable for flexible conductors | No |
Suitable for multi-wire conductors | No |
Documentation
3 documents
Agreement
NF-650685A
(0.13 Mo)
Agreement
IMQ-CA02.01935
(0.66 Mo)
Agreement
AENOR-030/002395
(0.32 Mo)
SELECT AN ACTION