Colson cable ties
Legrand
REF. LG-031916
1314534
EAN.
3245060319168
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Band width | 9 mm |
---|---|
Length belt/tape/tie | 265 mm |
Tie thickness | 2 mm |
Min. tensile strength | 530 N |
Operating temperature | -40-85 °C |
Mounting temperature | -30-40 °C |
Model | External toothing |
Band closure | Plastic lip/-cam |
Material | Plastic |
Material quality | Polyamide (PA) |
Surface protection | Untreated |
UV-stable according to ASTM D6779 | Yes |
---|---|
Halogen free | Yes |
Colour | Black |
Transparent | No |
Fluorescent | No |
Text strip | None |
Solvable fastener | No |
Type of fastening | None |
UL approval | No |
Antimicrobial treatment | No |
Documentation
1 document
Environmental profile
SELECT AN ACTION