Osmoz
Legrand
REF. LG-024215
2301267
EAN.
3245060242152
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Unlocking method | Key-release |
---|---|
Number of contacts as normally closed contact | 1 |
Number of contacts as normally open contact | 0 |
Degree of protection (IP) | IP66 |
Mounting method | Surface mounting |
With lighting | No |
---|---|
Hole diameter | 22.5 mm |
Connection type auxiliary circuit | Screw connection |
Diameter cap | 40 mm |