Lever Hotel rocker-1 corridor white
Jung Products
ENSTO
Lever Hotel rocker-1 corridor white
REF. LSCUKO5MWW
2113649
EAN.
6438100355548
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | One-part rocker |
---|---|
Imprint/indication | Various symbols |
Scannable symbol/barrier free | No |
Utilization | Switch/push button |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Clamp mounting |
Monitoring window/light outlet | No |
Material | Plastic |
Material quality | Duroplast |
Halogen free | No |
Surface finishing | Glossy |
---|---|
Antimicrobial treatment | No |
Colour | White |
RAL-number (similar) | 9010 |
With label area | No |
With exchangeable lens/symbol | No |
Suitable for degree of protection (IP) | IP00 |
Width | 70 mm |
Height | 70 mm |
Documentation
1 document
Installation Guide
SELECT AN ACTION