Lever for switches 1/6 alu
Jung Products
ENSTO
Lever for switches 1/6 alu
REF. AL2990
2113900
EAN.
4011377182158
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | One-part rocker |
---|---|
Imprint/indication | None |
Scannable symbol/barrier free | No |
Utilization | Switch/push button |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Clamp mounting |
Monitoring window/light outlet | No |
Material | Metal |
Material quality | Aluminium |
Halogen free | No |
Surface protection | Other |
---|---|
Surface finishing | Matt |
Antimicrobial treatment | No |
Colour | Aluminium |
RAL-number (similar) | 9007 |
With label area | No |
With exchangeable lens/symbol | No |
Suitable for degree of protection (IP) | IP44 |
Width | 70 mm |
Height | 70 mm |