Internal angle for 16x16 mm mini-trunking
DLP-S Mini-trunking LG
Legrand
Internal angle for 16x16 mm mini-trunking
REF. LG-638111
1473309
EAN.
3245066381114
Allows the junction in interior angle of two pieces of the same section
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Moulded hood |
---|---|
Angle | 90-90 ° |
Material | Plastic |
Material quality | Other |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Suitable for circuit integrity | No |
Type of fastening | Snap on |
Colour | White |
RAL-number | 9003 |
---|---|
Degree of protection (IP) | Other |
With protective foil | No |
Degree of impact strength (IK) | Other |
Operating / setting temperature | 15-60 °C |
Width | 25.9 mm |
Height | 18.4 mm |
Depth | 25.9 mm |
Storage temperature | -25-60 °C |
Documentation
1 document
Technical Sheet
1 document
Autocad 3D
1 document
Environmental profile
SELECT AN ACTION