INTERIOR ANGLE 60X40 WHITE
Halogen Free DLP Trunking LG
Legrand
INTERIOR ANGLE 60X40 WHITE
REF. LG-637311
1473285
EAN.
3245066373119
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Moulded hood |
---|---|
Angle | 85-95 ° |
Material | Plastic |
Material quality | Other |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Suitable for circuit integrity | No |
Type of fastening | Snap on |
Colour | White |
---|---|
Degree of protection (IP) | IP3X |
With protective foil | No |
Degree of impact strength (IK) | IK07 |
Operating / setting temperature | 15-60 °C |
Width | 60 mm |
Height | 40 mm |
Storage temperature | -25-60 °C |
Documentation
1 document
Technical Sheet
SELECT AN ACTION