Int cantilever arm 300-600 EZ
MP Cable Trays Steel
MP Bolagen
Int cantilever arm 300-600 EZ
REF. MP-943S
1467348
EAN.
7394333112855
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 195 mm |
---|---|
Width | 95 mm |
Height | 175 mm |
Suitable for cable management system width | 300-600 mm |
Model | Wall bracket |
Safe working load according to IEC 61537 | 1100 N |
---|---|
Suitable for circuit integrity | No |
Material | Steel |
Surface protection | Continuously galvanized |