Installation set Dustcoverplate L=594
Ensto AVR66
ENSTO
Installation set Dustcoverplate L=594
REF. AVL619.600
4217840
EAN.
6418677619380
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Cover |
---|---|
Colour | Other |
Material | Stainless steel |
Length | 594 mm |
---|---|
Width | 144 mm |
Height | 10 mm |
Documentation
2 documents
Installation Guide
Installation Guide
SELECT AN ACTION