Installation screw Fe 3 x 7 mm, 100 pcs
Ensto Cubo D
ENSTO
Installation screw Fe 3 x 7 mm, 100 pcs
REF. DMS1
3444922
EAN.
6418677151156
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Steel |
---|---|
Material quality | Other |
Surface protection | Galvanic/electrolytic zinc plated |
Thread size (metric) | 3 |
Length | 7 mm |
Self boring | No |
---|---|
Head form | Button head |
Screwing system | Pozidriv PZ |
Hardened | No |
Documentation
1 document
Autocad 3D
SELECT AN ACTION