Installation pipe, metal JAP-32 Al C4 32x3000 WHT
Ensto JAP
ENSTO
Installation pipe, metal JAP-32 Al C4 32x3000 WHT
REF. JAP-32-3
1118047
EAN.
6438269319344
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Aluminium |
---|---|
Material quality | Other |
Surface protection | Other |
Quality of surface coating | Other |
Surface polished | No |
Surface brushed | No |
Model | Rigid |
Connection 1 | Tube end |
Connection 2 | Tube end |
---|---|
Colour | White |
Surface mounting | Yes |
Outdoor installation | Yes |
Installation on wood | Yes |
Inner diameter | 28 mm |
Outer diameter | 32 mm |