Inlet flange F2 size
Ensto Cubo O Accessories
ENSTO
Inlet flange F2 size
REF. F2202
3443975
EAN.
6418677172007
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Cable screw gland |
---|---|
Width | 216 mm |
Height | 86 mm |
Material | Plastic |
Surface protection | Untreated |
Pre-stamping | Yes |
---|---|
Thread type | None |
Gland plate type according to SEN 280901 | FL21 |
Colour | Grey |
RAL-number | 7035 |
Documentation
1 document
Autocad 3D
SELECT AN ACTION