Skip to main content
Logo print

Industrial luminaire closed TN22104MBC IP44 132W/840 AC C

Ensto Tino ENSTO

Industrial luminaire closed TN22104MBC IP44 132W/840 AC C

REF. TN22104MBC 4360356 EAN. 6410043603566
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Lamp type LED exchangeable
With light source Yes
Suitable for number of light sources 1
Lamp holder Other
Material Aluminium
Housing colour White
Voltage type AC
Type of control gear LED operating device current-controlled
With control gear Yes
Exchangeable control gear Yes
Dimming 0-10 V No
Dimming 1-10 V No
Dimming DALI No
Dimming DMX No
Dimming DSI No
Dimming potentiometer (integrated) No
Dimming LineSwitch No
Dimming manufacturer's proprietary system No
Dimming mains voltage modulation No
Dimming phase cut-off No
Dimming phase cut-on No
Dimming programmable No
Dimming RF No
Dimming Sine Wave Reduction No
Dimming Touch and Dim No
Dimming Zigbee No
Dimming with push-button No
No dim function Yes
Light distributor Diffuser lens/optic/panel
Rated life time L70/B50 at 25 °C 100000 h
Constant light output (CLO) No
Degree of protection (IP) IP44
Degree of protection (NEMA) 2
Protection class I
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24 No
Covering of the luminaire with thermally insulating material possible No
Suitable for emergency lighting No
Emergency power supply integrated No
With switch No
With movement sensor No
Max. system power 132 W
Rated luminous flux according to IEC 62722-2-1 19652 lm
Luminaire efficacy 149 lm/W
Colour of light White
Colour rendering index CRI 80-89
Power factor 0.98
Colour of light adjustable No
Luminous flux adjustable No
Beam angle adjustable No
Width 83 mm
Height/depth 73 mm
Length 2870 mm
Type of wiring Suitable for through wiring
Number of poles 5
Conductor cross section 2.5 mm²
Connection type Screwed terminal
Electrical connection with connector system No
Operation by Bluetooth No
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
Compatible with Casambi No

Documentation

3 documents
Installation Guide
IG_Tino.pdf pdf (4.25 Mo)
Installation Guide
IG_0000002839_V1.pdf pdf (4.25 Mo)
Light distribution file
2 documents
Product Sheet
PS_TinoRamppi.pdf pdf (0.57 Mo)
Product Sheet
PS_TinoRamp_EN.pdf pdf (0.77 Mo)
1 document
Line drawing
2D_O2_Tino_V1.pdf pdf (0.04 Mo)