Indoors wall luminaire LM9220D/3K LED 9W/830 WH
Ensto Lampett
ENSTO
Indoors wall luminaire LM9220D/3K LED 9W/830 WH
REF. LM9220D/3K
4207602
EAN.
6438389004755
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for ceiling mounting | No |
---|---|
Suitable for built-in mounting | No |
Suitable for surface mounting | No |
Suitable for light line configuration | No |
Suitable for workplace according to EN 12464-1 | No |
Lamp type | LED not exchangeable |
With light source | Yes |
Housing material | Aluminium |
Housing colour | White |
Material cover | Without cover |
Type of grid | None |
Voltage type | AC |
Type of control gear | LED operating device current-controlled |
With control gear | Yes |
Exchangeable control gear | Yes |
Dimming 0-10 V | No |
Dimming 1-10 V | No |
Dimming DALI | No |
Dimming DMX | No |
Dimming DSI | No |
Dimming potentiometer (integrated) | No |
Dimming LineSwitch | No |
Dimming manufacturer's proprietary system | No |
Dimming mains voltage modulation | No |
Dimming phase cut-off | Yes |
Dimming phase cut-on | Yes |
Dimming programmable | No |
Dimming RF | No |
---|---|
Dimming Sine Wave Reduction | No |
Dimming Touch and Dim | No |
Dimming Zigbee | No |
Dimming with push-button | No |
No dim function | No |
Light sharing | Symmetric |
Beam angle | Open beam/diffuse |
Colour consistency (McAdam ellipse) | SDCM3 |
Light outlet | Direct/indirect |
Rated life time L70/B50 at 25 °C | 100000 h |
Degree of protection (IP) | IP20 |
Protection class | I |
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24 | No |
Suitable for emergency lighting | No |
With movement sensor | No |
With light sensor | No |
Covering of the luminaire with thermally insulating material possible | No |
With air slots | No |
Max. system power | 9 W |
Rated luminous flux according to IEC 62722-2-1 | 600 lm |
Colour of light | White |
Colour rendering index CRI | 90-100 |
Width | 103 mm |
Height/depth | 66 mm |
Length | 220 mm |
Documentation
1 document
Installation Guide
2 documents
Product Sheet
Product Sheet
SELECT AN ACTION