Skip to main content
Logo print

Indoors wall ceiling luminaire AL375LED20 IP54 LED 20W/830

Ensto Aluno ENSTO

Indoors wall ceiling luminaire AL375LED20 IP54 LED 20W/830

REF. AL375LED203K 4103302 EAN. 6410041033020
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Suitable for wall mounting Yes
Suitable for suspended mounting No
Suitable for ceiling mounting Yes
Suitable for built-in mounting Yes
Suitable for surface mounting Yes
Suitable for light line configuration No
Suitable for workplace according to EN 12464-1 No
Lamp type LED exchangeable
With light source Yes
Suitable for number of light sources 1
Housing material Plastic
Housing colour White
Material cover Plastic, opal
Type of grid None
Voltage type AC
Type of control gear LED operating device current-controlled
With control gear Yes
Dimming 0-10 V No
Dimming 1-10 V No
Dimming DALI No
Dimming DMX No
Dimming DSI No
Dimming potentiometer (integrated) No
Dimming LineSwitch No
Dimming manufacturer's proprietary system No
Dimming mains voltage modulation No
Dimming phase cut-off No
Dimming phase cut-on No
Dimming programmable No
Dimming RF No
Dimming Sine Wave Reduction No
Dimming Touch and Dim No
Dimming Zigbee No
Dimming with push-button No
No dim function Yes
Light sharing Symmetric
Beam angle Open beam/diffuse
Light outlet Direct
Degree of protection (IP) IP54
Protection class I
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24 No
Suitable for emergency lighting No
With movement sensor No
With light sensor No
Covering of the luminaire with thermally insulating material possible Yes
With air slots No
Max. system power 17 W
Rated luminous flux according to IEC 62722-2-1 1420 lm
Colour of light White
Colour rendering index CRI 80-89
Width 375 mm
Height/depth 122 mm
Length 375 mm
Outer diameter 375 mm
Built-in height/depth 40 mm
Built-in diameter 355 mm

Documentation

2 documents
Installation Guide
IG_Aluno.pdf pdf (2.59 Mo)
Light distribution file
2 documents
Product Sheet
PS_Aluno_EN.pdf pdf (0.38 Mo)
Product Sheet
PS_Aluno.pdf pdf (0.27 Mo)
2 documents
Autocad 3D
3D_3D_AL375LED20_V1.dwg dwg (0.15 Mo)
Line drawing
2D_O2_Aluno_V1.pdf pdf (0.03 Mo)