Indicator lamp fixture LED read. light cent. pl. wh.
Ensto Intro Signal Products
ENSTO
Indicator lamp fixture LED read. light cent. pl. wh.
REF. LS539WWLEDLW-12FI
2113820
EAN.
6418677338106
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Application | Other |
---|---|
Lamp type | LED |
With light source | Yes |
Colour light source | White |
Lamp holder | Other |
---|---|
Height | 70 mm |
Depth | 70 mm |
Storage temperature | -35-+35 °C |
Documentation
1 document
Installation Guide
SELECT AN ACTION