Indicator lamp fixture Hotel centre plate LED black
Jung Products
ENSTO
Indicator lamp fixture Hotel centre plate LED black
REF. LSCUKO5M230SW
2113646
EAN.
4011377162365
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | One-part rocker |
---|---|
Imprint/indication | Various symbols |
Scannable symbol/barrier free | No |
Utilization | Switch/push button |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Clamp mounting |
Monitoring window/light outlet | No |
Material | Plastic |
Material quality | Duroplast |
Halogen free | No |
Surface finishing | Glossy |
---|---|
Antimicrobial treatment | No |
Colour | Black |
RAL-number (similar) | 9005 |
With label area | No |
With exchangeable lens/symbol | No |
Suitable for degree of protection (IP) | IP00 |
Width | 70 mm |
Height | 70 mm |
Documentation
1 document
Installation Guide
SELECT AN ACTION