INCARA ELECTRON 1 SOCKET SCHUKO BLACK CORD 2,5M
Incara Electr'On
Legrand
INCARA ELECTRON 1 SOCKET SCHUKO BLACK CORD 2,5M
REF. LG-654907
1473574
EAN.
3414971975125
Incara Electr'On is a socket or USB charger outlet with a unique design to be combined with different colour and material finishes for elegant workspaces
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Surface mounting |
---|---|
Folding | No |
Extendable | No |
Shape | Square |
Material | Other |
Colour | Black |
Degree of gloss | Matt |
Length | 76 mm |
Width | 76 mm |
Height | 66 mm |
Built-in depth | 0 mm |
Diameter | 0 mm |
Number of socket outlets with protective contact CEE 7/3 (type F) | 1 |
Number of socket outlets British Standard BS1363 | 0 |
Number of socket outlets swiss standard type 13 | 0 |
Number of socket outlets swiss standard type 15 | 0 |
Number of socket outlets swiss standard type 23 | 0 |
Number of socket outlets swiss standard type 25 | 0 |
Number of socket outlets French standard type E | 0 |
Number of socket outlets Italian standard type P40 L/F | 0 |
With on/off switch | No |
Number of HDMI-connections | 0 |
Number of D-Sub sockets 15-pole | 0 |
Number of USB connections | 0 |
Number of audio connections | 0 |
---|---|
Number of CAT 5E connections | 0 |
Number of CAT 6 connections | 0 |
Number of CAT 6A connections | 0 |
Number of empty module positions | 0 |
Number of miniature circuit breakers (MCB) | 0 |
Over voltage protection | No |
Mains filter | No |
With built-in USB power supply | No |
Nominal voltage | 250 V |
Degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK07 |
Antimicrobial treatment | No |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Supply current | 16-16 A |
Standby consumption | 0 mA |
Terminal marking indication | No |
RAL-number | 9017 |
Halogen free | No |
Prewired | Yes |
Connection type | Not applicable |
Label space/information surface | No |
Documentation
2 documents
Technical Sheet
Instruction manual
SELECT AN ACTION