Horizontal link FZ,
MP Cable Ladders Steel
MP Bolagen
Horizontal link FZ,
REF. MP-203Z
1467092
EAN.
7394333014289
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Length- and angle joint |
---|---|
Hinged joint horizontal | Yes |
Hinged joint vertical | No |
Type of connection | Screw connector |
Suitable for wire mesh tray | No |
Suitable for cable ladder | Yes |
Suitable for cable management system width | 200-600 mm |
---|---|
Suitable for cable management system height | 100-100 mm |
Length | 210 mm |
Suitable for circuit integrity | No |
Material | Steel |
Surface protection | Hot-dip galvanized |