High-bay luminaire HB360.150MBED LED IP65 140W/84
Ensto HB360
ENSTO
High-bay luminaire HB360.150MBED LED IP65 140W/84
REF. HB360.150MBED
4360569
EAN.
6438389006933
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Pendant |
---|---|
Lamp type | LED not exchangeable |
With light source | Yes |
Housing material | Aluminium |
Housing colour | Black |
Voltage type | AC |
Type of control gear | LED operating device current-controlled |
Exchangeable control gear | No |
With control gear | Yes |
Dimming 0-10 V | No |
Dimming 1-10 V | No |
Dimming DALI | Yes |
Dimming DMX | No |
Dimming DSI | No |
Dimming phase cut-off | No |
Dimming phase cut-on | No |
Dimming potentiometer (integrated) | No |
Dimming LineSwitch | No |
Dimming manufacturer's proprietary system | No |
Dimming mains voltage modulation | No |
Dimming programmable | No |
Dimming RF | No |
Dimming Sine Wave Reduction | No |
Dimming Touch and Dim | No |
Dimming Zigbee | No |
Dimming with push-button | No |
No dim function | No |
Light distributor | Diffuser lens/optic/panel |
Light sharing | Symmetric |
---|---|
Material reflector | Plastic |
Beam angle | Wide beam 41-80° |
Colour consistency (McAdam ellipse) | SDCM6 |
Rated life time L70/B50 at 25 °C | 50000 h |
Degree of impact strength (IK) | IK10 |
Ball-proof | No |
Protection class | I |
Emergency power supply integrated | No |
Suitable for emergency lighting | No |
Max. system power | 150 W |
Rated luminous flux according to IEC 62722-2-1 | 19200 lm |
Luminaire efficacy | 128 lm/W |
Colour of light | White |
Colour rendering index CRI | 80-89 |
Constant light output (CLO) | No |
Colour of light adjustable | No |
Beam angle adjustable | No |
Width | 360 mm |
Height/depth | 236 mm |
Length | 360 mm |
Type of wiring | Ending |
Conductor cross section | 1.5 mm² |
Connection type | Other |
Max. number of luminaires per miniature circuit breaker B16 (MCB) | 3 |
Operation by Bluetooth | No |
Max. number of luminaires per miniature circuit breaker C16 (MCB) | 6 |
Documentation
2 documents
Light distribution file
Installation Guide
SELECT AN ACTION