Heating cable, self-regulating Optiheat Ramp, 50W/m
Ensto OptiHeat
ENSTO
Heating cable, self-regulating Optiheat Ramp, 50W/m
REF. EFPORAMP
0431332
EAN.
6418677639159
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cable type | Dual core |
---|---|
Constant power | No |
Self-limiting | Yes |
Nominal voltage | 230 V |
Max. hold temperature | 80 °C |
Heating capacity | 110 W/m |
Screening | Braiding |
Material screening | Copper |
---|---|
Surface treatment screening | Tinned |
Height | 9.5 mm |
Width | 17.2 mm |
Length | 250 m |
Colour | Yellow |
Application | Other |
Documentation
1 document
Constructor Declaration
SELECT AN ACTION