Heating cable, self-regulating Optiheat 20, 20W/m, 300-1000m
Ensto OptiHeat
ENSTO
Heating cable, self-regulating Optiheat 20, 20W/m, 300-1000m
REF. EFPO20
0431320
EAN.
6418677639180
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Nominal voltage | 230 V |
---|---|
Max. hold temperature | 65 °C |
Heating capacity | 20 W/m |
Screening | Braiding |
Height | 5.8 mm |
Width | 14.1 mm |
---|---|
Length | 1000 m |
Colour | Black |
Application | Gutter/roof |
Documentation
1 document
Constructor Declaration
SELECT AN ACTION