Heating cable, self-regulating Optiheat 10, 10W/m, 350m
Ensto OptiHeat
ENSTO
Heating cable, self-regulating Optiheat 10, 10W/m, 350m
REF. EFPO10
0431310
EAN.
6410004313107
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Nominal voltage | 230 V |
---|---|
Max. hold temperature | 65 °C |
Heating capacity | 10 W/m |
Screening | None |
Height | 4.6 mm |
Width | 7 mm |
---|---|
Length | 330 m |
Colour | Blue |
Application | Pipe heating |
Documentation
1 document
Constructor Declaration
SELECT AN ACTION