Heater fixed/portable BETA BT 250W IP21 K 39x45
Ensto Beta
ENSTO
Heater fixed/portable BETA BT 250W IP21 K 39x45
REF. BETA2-BT-EB
8122002
EAN.
6438100339333
0
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Mounting method | Wall model |
Material Front | Steel |
Grid model | Perforated |
Material heating element | Aluminium |
Air exhaust | Front side |
With fan | No |
Position control panel | Side |
Temperature adjustment | 5-30 °C |
Colour | White |
Width | 451 mm |
Height | 389 mm |
Depth | 56 mm |
Weight | 2.65 kg |
---|---|
Degree of protection (IP) | IP21 |
Protection class | II |
With overheating protection | Yes |
Frost protection circuit | Yes |
Digital indication | No |
With presence indicator | No |
Suitable for bus connection | No |
With time switch clock | Yes |
Adaptive (self-learning) | Yes |
Consumption indication | Yes |
Open window detection | No |
Operation by app | Yes |
Documentation
1 document
Installation Guide
2 documents
Product Sheet
Product Sheet
3 documents
Certificate of Approval
Certificate of Approval
Certificate of Approval
SELECT AN ACTION