Heater fixed LISTA7.0 700W KX 20x137
Ensto Tupa
ENSTO
Heater fixed LISTA7.0 700W KX 20x137
REF. LISTA7.0
8122218
EAN.
6410081222187
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Wall model |
---|---|
Material Front | Steel |
Grid model | Fins |
Material heating element | Steel |
Air exhaust | Front side |
With fan | No |
Heating capacity | 700 W |
Supply voltage | 196-253 V |
Frequency supply voltage | 45-55 Hz |
Electrical connection | Terminals |
Position control panel | Side |
Suitable for wireless remote control | No |
Supplied remote control | No |
Power control | Other |
Number of switch positions | 2 |
Temperature adjustment | 5-30 °C |
Differential gap, temperature | 0.1 °C |
Colour | White |
Width | 1370 mm |
Height | 200 mm |
Depth | 80 mm |
---|---|
Weight | 4.6 kg |
Degree of protection (IP) | IP20 |
Protection class | II |
Programmable | No |
Frost protection circuit | Yes |
Digital indication | No |
With presence indicator | No |
Suitable for bus connection | No |
With time switch clock | No |
Adaptive (self-learning) | No |
Consumption indication | No |
Open window detection | No |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Operation by app | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Number of supported pilot wire commands | None |
Documentation
1 document
Installation Guide
2 documents
Product Sheet
Product Sheet
SELECT AN ACTION