Group switch panel Fe 2xRCCB's 9x10A 9x16A 25A
Ensto Pikku-Waltteri Panel boards
ENSTO
Group switch panel Fe 2xRCCB's 9x10A 9x16A 25A
REF. EHSV845.18U-IT
3301610
EAN.
6418677678899
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of phases | 3 |
---|---|
Protection | Miniature-/earth leakage circuit breaker |
Total number of groups | 18 |
Number of direct groups | 6 |
Number of groups behind earth leakage switch | 12 |
Number of earth leakage switches 30 mA | 2 |
Number of poles main switch | 3 |
Main switch rated current | 25 A |
With socket outlet | Yes |
With bell transformer | No |
Over voltage protection | No |
---|---|
With meter | No |
Housing material | Steel |
Degree of protection (IP) | IP2XC |
Height | 1275 mm |
Width | 400 mm |
Depth | 130 mm |
With transparent cover | No |
Lockable | No |
Documentation
1 document
Product Sheet
3 documents
Line drawing
Line drawing
Line drawing
SELECT AN ACTION