Gateway KNX RF radio converter
Jung KNX Products
ENSTO
Gateway KNX RF radio converter
REF. MK100RF
2818084
EAN.
4011377127616
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Model | Media coupler |
---|---|
Mounting method | Other |
With LED indication | No |
Visualization | No |
Documentation
1 document
Instruction manual
SELECT AN ACTION