Gasket Sealing gasket, black
Ensto Intro Surface Mounted Socket Outlets WA
ENSTO
Gasket Sealing gasket, black
REF. WG002FI
2432305
EAN.
6418677342325
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Closed |
---|---|
Suitable for cable gland | Yes |
Cable entry | Other |
Number of cables | 1-1 |
Suitable for cable diameter | 0-15 mm |
Total length | 7 mm |
Angle model | No |
Material | Rubber |
Material quality | Other |
Surface protection | Untreated |
---|---|
Colour | Black |
Gastight | No |
Fire resistant | No |
Watertight | Yes |
Degree of protection (IP) | IP44 |
Height | 34.5 mm |
Storage temperature | -35-35 °C |
Entry membrane gland type | Flexible to cut |