Gasket F1 size
Ensto Cubo O Accessories
ENSTO
Gasket F1 size
REF. F1G
3443991
EAN.
6418677171925
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Suitable for enclosure building width | 150 mm |
Width | 137 mm |
Height | 48 mm |
Depth | 3 mm |
---|---|
Material | Other |
Colour | Black |