Fuse block 2 x 25 A
Fuse Bases
ENSTO
Fuse block 2 x 25 A
REF. KVC421
3000762
EAN.
6418677160806
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of poles | 2 |
---|---|
Construction size | DII |
Material | Porcelain |
Model | Fitted screw |
Version with cover | No |
---|---|
Mounting method | Screw mounting |
Rated voltage | 500 V |
Rated current | 25 A |
Documentation
1 document
Line drawing
2 documents
Certificate of Approval
Certificate of Approval
SELECT AN ACTION