Frost protect. cable self-reg Plug'n Heat, 5 m, 50 W
Ensto OptiHeat
ENSTO
Frost protect. cable self-reg Plug'n Heat, 5 m, 50 W
REF. EFPPH5
8168425
EAN.
6418677638688
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Self-limiting | Yes |
---|---|
Nominal voltage | 230 V |
Max. hold temperature | 65 °C |
Heating capacity | 10 W/m |
Screening | None |
Height | 5.3 mm |
---|---|
Width | 7.7 mm |
Length | 5 m |
Colour | Blue |
Application | Other |
Documentation
1 document
Installation Guide
SELECT AN ACTION