Frame For AVR320 luminaires, white
Ensto AVR320
ENSTO
Frame For AVR320 luminaires, white
REF. AVL47
4117675
EAN.
6418677620010
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Decor element |
---|---|
Colour | White |
Material | Steel |
Length | 378 mm |
Width | 378 mm |
---|---|
Height | 43 mm |
Diameter | 378 mm |
Documentation
SELECT AN ACTION