Frame DL3X12-LK BOARD CEILING FRAME
Ensto Diana
ENSTO
Frame DL3X12-LK BOARD CEILING FRAME
REF. DL3X12-LK
4261360
EAN.
6438100360276
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Installation frame |
---|---|
Colour | White |
Material | Stainless steel |
Length | 1237 mm |
---|---|
Width | 350 mm |
Height | 66 mm |
Documentation
1 document
Installation Guide
2 documents
Product Sheet
Product Sheet
SELECT AN ACTION