Frame DL3X12-K surface white
Ensto Diana
ENSTO
Frame DL3X12-K surface white
REF. DL3X12-K
4217582
EAN.
6438389016079
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Installation frame |
---|---|
Colour | White |
Material | Stainless steel |
Length | 1198 mm |
---|---|
Width | 302 mm |
Height | 70 mm |
Documentation
1 document
Installation Guide
2 documents
Product Sheet
Product Sheet
SELECT AN ACTION