Frame AL375K-V FRAME WH
Ensto Aluno
ENSTO
Frame AL375K-V FRAME WH
REF. AL375K-V
4160780
EAN.
6418584156541
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Decor element |
---|---|
Colour | White |
Material | Aluminium |
Length | 452 mm |
Width | 452 mm |
---|---|
Height | 40 mm |
Diameter | 452 mm |
Documentation
1 document
Installation Guide
1 document
Autocad 3D
SELECT AN ACTION