Flush mnt. universal luminaire EUDL6SET IP44 LED 4W/830
Ensto Deck LED Set
ENSTO
Flush mnt. universal luminaire EUDL6SET IP44 LED 4W/830
REF. EUDL6SET
4103555
EAN.
6438389002362
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Lamp type | LED not exchangeable |
---|---|
With light source | Yes |
Housing colour | Aluminium |
Material cover | Plastic, opal |
Voltage type | AC |
Type of control gear | Electronic transformer |
With control gear | Yes |
No dim function | Yes |
Adjustable | No |
---|---|
Light distributor | Diffuser lens/optic/panel |
Light sharing | Symmetric |
Beam angle | Open beam/diffuse |
Degree of protection (IP) | IP44 |
Protection class | III |
Colour rendering index CRI | 80-89 |
Documentation
1 document
Product Sheet
SELECT AN ACTION