Floor Heating cable ThinKit 780W 78m 5,2-13m²
Ensto ThinKit
ENSTO
Floor Heating cable ThinKit 780W 78m 5,2-13m²
REF. EFHTK8
8168457
EAN.
6418677636868
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cable type | Dual core |
---|---|
Nominal voltage | 230 V |
Max. hold temperature | 105 °C |
Heating capacity | 10 W/m |
Screening | Braiding |
Diameter | 4.2 mm |
---|---|
Length | 78 m |
Colour | Red |
Application | Other |
Documentation
2 documents
Constructor Declaration
Installation Guide
2 documents
Product Sheet
Product Sheet
1 document
Line drawing
SELECT AN ACTION