Floodlight NEOS2 48LED 5121 80W 740
Schréder Neos Led
Schréder
Floodlight NEOS2 48LED 5121 80W 740
REF. NEOSL2-004486-DBHT-0N
4534713
EAN.
6438100454364
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Lamp type | LED not exchangeable |
---|---|
With light source | Yes |
Lamp holder | Other |
Housing material | Aluminium |
Surface protection | Powder coating |
Housing colour | Grey |
Material cover | Plastic, transparent |
Voltage type | AC |
Type of control gear | LED operating device current-controlled |
With control gear | No |
Dimming 0-10 V | No |
Dimming 1-10 V | No |
Dimming DALI | No |
Dimming DMX | No |
Dimming DSI | No |
Dimming potentiometer (integrated) | No |
Dimming LineSwitch | No |
Dimming manufacturer's proprietary system | No |
Dimming mains voltage modulation | No |
Dimming phase cut-off | No |
Dimming phase cut-on | No |
Dimming programmable | No |
Dimming RF | No |
---|---|
Dimming Sine Wave Reduction | No |
Dimming Touch and Dim | No |
Dimming Zigbee | Yes |
Dimming with push-button | No |
No dim function | No |
Light distributor | Diffuser lens/optic/panel |
Constant light output (CLO) | Yes |
Degree of protection (IP) | IP66 |
Degree of impact strength (IK) | IK09 |
Protection class | II |
Rated ambient temperature according to IEC 62722-2-1 | -20-40 °C |
Max. system power | 80 W |
Colour of light | White |
Colour rendering index CRI | 70-79 |
Rated luminous flux according to IEC 62722-2-1 | 10300 lm |
Power factor | 0.9 |
Width | 440 mm |
Type of wiring | Ending |
Conductor cross section | 1.5 mm² |
Connection type | Other |
Luminaire efficacy | 128 lm/W |
Documentation
1 document
Product Sheet
SELECT AN ACTION