Floodlight INFLD23 288LED 375W 740 6549AS
Schréder Induflood
Schréder
Floodlight INFLD23 288LED 375W 740 6549AS
REF. INFLD23-000025
4534629
EAN.
6438100413040
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for surface mounting | Yes |
---|---|
Suitable for built-in mounting | No |
Suitable for suspended mounting | No |
Suitable for ceiling mounting | No |
Suitable for traverse mounting | No |
Suitable for pedestal/floor mounting | No |
Suitable for light-track mounting | No |
Suitable for clamp-mounting | No |
Suitable for low voltage cable system | No |
Adjustability | Rotatable |
With movement sensor | No |
With light sensor | No |
Lamp type | LED exchangeable |
With light source | Yes |
Lamp holder | None |
Housing material | Aluminium |
Surface protection | Powder coating |
Housing colour | Aluminium |
Material cover | Glass transparent |
Surface brushed | No |
Voltage type | AC |
Type of control gear | LED operating device current-controlled |
With control gear | Yes |
Dimming 0-10 V | No |
Dimming 1-10 V | No |
Dimming DALI | No |
Dimming DMX | No |
Dimming DSI | No |
Dimming potentiometer (integrated) | No |
Dimming LineSwitch | No |
Dimming manufacturer's proprietary system | No |
Dimming mains voltage modulation | No |
Dimming phase cut-off | No |
Dimming phase cut-on | No |
---|---|
Dimming programmable | No |
Dimming RF | No |
Dimming Sine Wave Reduction | No |
Dimming Touch and Dim | No |
Dimming Zigbee | No |
Dimming with push-button | No |
No dim function | Yes |
Reflector | None |
Light distributor | Diffuser lens/optic/panel |
Light sharing | Asymmetric |
Beam angle | Medium beam 21-40° |
Light outlet | Direct |
Degree of protection (IP) | IP66 |
Degree of impact strength (IK) | IK08 |
Protection class | I |
Rated ambient temperature according to IEC 62722-2-1 | -40-50 °C |
Max. system power | 375 W |
Colour of light | White |
Colour rendering index CRI | 70-79 |
Rated luminous flux according to IEC 62722-2-1 | 55600 lm |
Power factor | 0.9 |
Width | 521 mm |
Height/depth | 90 mm |
Length | 622 mm |
Type of wiring | Ending |
Number of poles | 3 |
Conductor cross section | 1.5 mm² |
Connection type | Other |
Luminaire efficacy | 148 lm/W |
Suitable for workplace according to EN 12464-1 | No |
Covering of the luminaire with thermally insulating material possible | No |
Documentation
2 documents
Product Sheet
Product Sheet
SELECT AN ACTION