Skip to main content
Logo print

FLAT T-JUNCTION 60X16/20 WHITE

DLPlus Mini-Trunking LG Legrand

FLAT T-JUNCTION 60X16/20 WHITE

REF. LG-030209 1473210 EAN. 3245060302092

Allows to create a T-junction with DLPlus mini-trunking

You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Base unit and cover
Material Plastic
Material quality Other
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Suitable for circuit integrity No
Type of fastening Snap on
Colour White
RAL-number 9003
With protective foil No
Degree of protection (IP) Other
Degree of impact strength (IK) Other
Operating / setting temperature 15-60 °C
Width 60 mm
Height 20 mm
Storage temperature -5-60 °C

Documentation

1 document
Technical Sheet
F00988EN-05.pdf pdf (2.71 Mo)
1 document
Environmental profile
LGRP-01603-V02.01-EN.pdf pdf (0.92 Mo)

Cross-sell

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details