Flat patch panel 24 RJ45 category 6A STP 1U
LCS3
Legrand
Flat patch panel 24 RJ45 category 6A STP 1U
REF. LG-033772
EAN.
3414970870704
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of buses/couplings | 24 |
---|---|
Suitable for number of connectors | 24 |
Type of connector | RJ45 8(8) |
Screened | Yes |
Category | 6A (IEC) |
Connection type | Insulation displacement connector |
Number of height units | 1 |
Colour | Black |
RAL-number | 9017 |
Mounting method | 482.6 mm (19 inch) mounting |
Height | 43.85 mm |
Width | 482.5 mm |
---|---|
Depth | 321.7 mm |
Degree of impact strength (IK) | IK03 |
Operating / setting temperature | -25-70 °C |
Storage temperature | -40-70 °C |
Terminal marking indication | Yes |
Prewired | No |
Cable nature for connection | Flexible or rigid |
Label space/information surface | Yes |
Cable support | With zigzag |
Documentation
2 documents
Technical Sheet
Instruction manual
1 document
BIM file
20 documents
Agreement
AoC-PL2_Cat6A_FFTP_32799_ac1171009
(0.07 Mo)
Agreement
AoC-CL4_Cat6A_STP_32869_ac1181045
(0.08 Mo)
Agreement
AoC-PL2_Cat6A_FTP_32778_ac1171014
(0.08 Mo)
Agreement
AoC-4PPoE 2019-676 Ac Delta Force
(0.08 Mo)
Agreement
AoC-PL2_Cat6A_STP_32777_ac1171017A
(0.08 Mo)
Agreement
AoC-CL2_Cat6A_STP_32777_ac1171018A
(0.08 Mo)
Agreement
AoC-CL2_C6A_UFTP_32884_ac1191059
(0.06 Mo)
Agreement
AoC-CL2_C6A_STP_32882_ac1191063
(0.06 Mo)
Agreement
AoC-CL2_Cat6A_FFTP_32799_ac1171010
(0.07 Mo)
Agreement
AoC-CL4_Cat6A_STP_32778_ac1181044
(0.08 Mo)
Agreement
AoC-Composant Cat6A STP 3P-1200331
(0.06 Mo)
Agreement
AoC-CL2_C6A_FFTP_32883_ac1191061
(0.06 Mo)
Agreement
AoC-CL2_Cat6A_FTP_32778_ac1171015
(0.08 Mo)
Agreement
AoC-PL3_Cat6A_FTP_32778_ac1171016
(0.08 Mo)
Agreement
AoC-PL2_C6A_FFTP_32883_ac1191060
(0.06 Mo)
Environmental profile
Agreement
AoC-PL3_Cat6A_STP_32777_ac1171019A
(0.08 Mo)
Agreement
AoC-PL2_C6A_STP_32882_ac1191062
(0.06 Mo)
Agreement
AoC-PL3_Cat6A_FFTP_32799_ac1171011
(0.07 Mo)
Agreement
AoC-PL2_C6A_UFTP_32884_ac1191058
(0.06 Mo)
SELECT AN ACTION