Flange fastening set F1 size, PA
Ensto Cubo O Accessories
ENSTO
Flange fastening set F1 size, PA
REF. F1PA25
3443994
EAN.
6418677171932
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Fastening parts/-set |
---|---|
Material | Plastic |
Width | 6 mm |
Height | 25 mm |
---|---|
Depth | 6 mm |