Final circuit board-data wall FE 2xRCCB's 9x10A 9x16A 25A
Ensto Pikku-Waltteri Panel boards
ENSTO
Final circuit board-data wall FE 2xRCCB's 9x10A 9x16A 25A
REF. EHSV375.18PS-IT
3301647
EAN.
6438100342487
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Surface mounted |
---|---|
Number of phases | 3 |
Protection | Miniature-/earth leakage circuit breaker |
Total number of groups | 18 |
Number of direct groups | 6 |
Number of groups behind earth leakage switch | 12 |
Number of earth leakage circuit breakers | 0 |
Number of earth leakage switches 30 mA | 2 |
Number of earth leakage switches 300 mA | 0 |
Number of poles main switch | 3 |
Main switch rated current | 25 A |
With socket outlet | Yes |
---|---|
With bell transformer | No |
Over voltage protection | No |
Housing material | Steel |
Degree of protection (IP) | IP2XC |
Height | 780 mm |
Width | 380 mm |
Depth | 110 mm |
Extension possible | Yes |
With transparent cover | No |
Lockable | Yes |
Documentation
1 document
Product Sheet
2 documents
Line drawing
Line drawing
SELECT AN ACTION