Final circuit board-data fl/wa 4xRCCB 18x10A 18x16A 50A
Ensto Waltteri Panel boards
ENSTO
Final circuit board-data fl/wa 4xRCCB 18x10A 18x16A 50A
REF. ESSV345.36-ITM65
3301601
EAN.
6418677678141
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of phases | 3 |
---|---|
Protection | Miniature-/earth leakage circuit breaker |
Total number of groups | 36 |
Number of direct groups | 12 |
Number of groups behind earth leakage switch | 24 |
Number of earth leakage switches 30 mA | 4 |
Number of poles main switch | 3 |
Main switch rated current | 50 A |
---|---|
With socket outlet | Yes |
Housing material | Steel |
Degree of protection (IP) | IP2XC |
Height | 1100 mm |
Width | 545 mm |
Depth | 130 mm |
Documentation
1 document
Product Sheet
1 document
Line drawing
SELECT AN ACTION