Final circuit board-data fl/wa 2xRCCB 9x10A 12x16A 50A
Ensto Waltteri Panel boards
ENSTO
Final circuit board-data fl/wa 2xRCCB 9x10A 12x16A 50A
REF. PESSV345.21-RJ
3301618
EAN.
6418677628733
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of phases | 3 |
---|---|
Protection | Miniature-/earth leakage circuit breaker |
Total number of groups | 21 |
Number of direct groups | 9 |
Number of groups behind earth leakage switch | 12 |
Number of earth leakage circuit breakers | 0 |
Number of earth leakage switches 30 mA | 2 |
Number of earth leakage switches 300 mA | 0 |
Number of poles main switch | 3 |
Main switch rated current | 50 A |
With socket outlet | No |
---|---|
With bell transformer | No |
Over voltage protection | No |
Housing material | Steel |
Degree of protection (IP) | IP2XC |
Height | 1100 mm |
Width | 520 mm |
Depth | 110 mm |
Extension possible | Yes |
With transparent cover | No |
Documentation
1 document
Product Sheet
1 document
Line drawing
SELECT AN ACTION